IESNA:LM-63-2002
[TEST]P1378605
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-850-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 80CRI 5000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26175.0
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3845.0 3682.6 3478.0 3213.2 2996.6 2840.1 2810.1 2912.3 3189.1 3574.2 4127.8 4687.4 5313.2 5957.1 6420.4 6841.6 7052.2 7208.7 
7389.2 7575.7 7810.4 7870.6 7762.3 8009.0 8532.5 9705.8 11294.4 12714.4 13262.0 11890.1 8219.6 3225.2 1083.1 391.1 
132.4 12.0 0.0 
3845.0 3676.5 3484.0 3225.2 2978.5 2840.1 2822.1 2900.3 3165.1 3586.3 4073.7 4657.4 5313.2 5921.0 6432.4 6853.6 7022.1 7208.7 
7311.0 7593.8 7834.5 7882.6 7852.5 8045.1 8508.4 9585.5 11258.3 12762.6 13358.3 12064.6 8400.1 3694.6 1227.5 439.3 
144.4 12.0 0.0 
3845.0 3706.6 3478.0 3249.3 3032.7 2870.2 2834.1 2888.3 3147.0 3514.1 4001.5 4543.0 5126.7 5740.5 6264.0 6751.4 6992.0 7160.5 
7311.0 7545.6 7834.5 8063.1 8177.4 8345.9 8773.1 9681.8 11198.1 12726.5 13996.1 13213.9 10145.1 4837.9 1799.2 770.2 
180.5 12.0 0.0 
3845.0 3694.6 3538.1 3315.5 3104.9 2936.4 2858.2 2900.3 3056.8 3363.6 3821.0 4290.3 4843.9 5325.3 5896.9 6390.3 6859.7 7220.7 
7365.1 7611.8 7978.9 8225.6 8490.3 8700.9 9170.3 10042.8 11577.2 13737.4 15921.6 17010.8 14266.9 7960.8 3141.0 1185.4 
367.1 18.1 0.0 
3845.0 3718.7 3538.1 3357.6 3165.1 3002.6 2918.4 2924.4 3038.7 3291.4 3670.5 4121.8 4621.2 5102.6 5578.0 6107.5 6697.2 7220.7 
7515.5 7822.4 8213.5 8568.6 8983.8 9386.9 9964.6 10933.3 12798.7 15789.3 18689.6 20139.7 15668.9 9603.5 4260.2 1943.6 
475.4 18.1 0.0 
3845.0 3706.6 3544.2 3387.7 3195.2 3050.7 2942.4 2936.4 3050.7 3285.4 3616.4 4043.6 4476.8 4958.2 5439.6 5969.1 6588.9 7148.5 7563.7 
8033.0 8460.3 8905.5 9386.9 9904.4 10632.5 11841.9 13574.9 16499.3 19513.9 19652.3 14868.6 9423.0 4500.9 1955.6 511.5 18.1 
0.0 
3845.0 3706.6 3592.3 3478.0 3345.6 3219.2 3104.9 3056.8 3098.9 3225.2 3490.0 3814.9 4206.1 4597.2 5114.7 5602.1 6209.8 6853.6 7587.8 
8345.9 9230.5 10115.0 10957.4 11787.8 12684.4 13605.0 14754.3 15975.8 16529.4 13857.7 8508.4 4031.6 1468.2 475.4 132.4 18.1 0.0 
3845.0 3742.7 3688.6 3580.3 3508.1 3417.8 3351.6 3297.5 3279.4 3345.6 3484.0 3700.6 3989.4 4374.5 4861.9 5427.6 5981.1 6649.1 7395.2 
8171.4 9049.9 9856.3 10632.5 11324.5 11914.2 12395.5 12293.2 11553.1 9669.7 6673.1 2876.2 992.8 505.4 270.8 102.3 24.1 0.0 
3845.0 3772.8 3760.8 3700.6 3670.5 3634.4 3592.3 3568.2 3574.2 3610.3 3688.6 3802.9 3995.5 4302.3 4699.5 5180.9 5764.5 6432.4 7196.6 
7954.8 8688.9 9471.1 10042.8 10439.9 10770.9 10566.3 9543.4 7906.7 5475.7 2888.3 1492.3 830.4 481.4 294.8 120.3 24.1 0.0 
3845.0 3814.9 3808.9 3790.9 3821.0 3821.0 3875.1 3881.1 3965.4 4031.6 4151.9 4296.3 4488.9 4759.6 5138.7 5680.3 6264.0 7076.3 7882.6 
8839.3 9922.4 10909.3 11661.4 12281.2 12383.5 11372.6 9597.5 6847.6 3700.6 1949.6 1137.3 692.0 421.2 252.7 108.3 18.1 0.0 
3845.0 3845.0 3839.0 3899.2 3911.2 3989.4 4043.6 4073.7 4200.0 4308.3 4464.8 4645.3 4904.1 5259.1 5710.4 6251.9 6841.6 7467.4 
8147.4 8917.6 9766.0 10506.1 11089.8 11324.5 10861.1 9296.6 7473.4 4807.8 2364.8 1317.8 812.3 529.5 330.9 174.5 78.2 18.1 0.0 
3845.0 3851.0 3887.1 3935.3 4001.5 4049.6 4079.7 4157.9 4248.2 4338.4 4470.8 4615.2 4819.8 5120.7 5463.7 5824.7 6294.0 6769.4 7298.9 
7840.5 8448.2 8989.8 9356.8 9380.9 8803.2 7509.5 5975.1 4013.5 1913.5 1065.1 679.9 421.2 270.8 144.4 54.2 12.0 0.0 
3845.0 3869.1 3917.2 3977.4 4037.6 4085.7 4139.9 4188.0 4224.1 4296.3 4368.5 4488.9 4615.2 4789.7 5006.4 5204.9 5427.6 5686.3 5951.1 
6227.9 6498.6 6594.9 6432.4 5957.1 5174.8 4139.9 3165.1 2184.3 1269.6 812.3 577.7 397.1 264.8 150.4 54.2 12.0 0.0 
3845.0 3881.1 3941.3 3995.5 4055.6 4085.7 4097.7 4085.7 4049.6 4013.5 4001.5 4007.5 3977.4 3953.3 3863.1 3766.8 3622.4 3453.9 3279.4 
3038.7 2713.8 2370.8 2076.0 1793.1 1564.5 1347.9 1197.4 1035.0 890.6 770.2 613.8 469.3 337.0 204.6 78.2 12.0 0.0 
3845.0 3905.2 3977.4 4031.6 4067.7 4043.6 4031.6 3971.4 3905.2 3851.0 3766.8 3640.4 3496.0 3381.7 3291.4 3189.1 3050.7 2858.2 2629.5 
2425.0 2166.2 1961.6 1781.1 1630.7 1498.3 1353.9 1227.5 1095.1 962.8 824.4 679.9 529.5 343.0 216.6 96.3 18.1 0.0 
3845.0 3935.3 4001.5 4037.6 4031.6 4001.5 3947.3 3881.1 3802.9 3688.6 3556.2 3423.8 3309.5 3249.3 3189.1 3092.9 2960.5 2786.0 2593.4 
2406.9 2250.5 2130.1 2039.8 1895.4 1739.0 1588.6 1396.0 1209.5 1035.0 866.5 704.0 547.6 373.1 210.6 102.3 18.1 0.0 
3845.0 3941.3 4031.6 4019.5 4001.5 3953.3 3881.1 3790.9 3682.6 3604.3 3496.0 3405.8 3339.6 3249.3 3165.1 3032.7 2864.2 2725.8 2581.4 
2485.1 2431.0 2437.0 2394.9 2274.5 2118.1 1907.5 1702.9 1492.3 1263.6 1059.0 836.4 686.0 523.5 318.9 162.5 36.1 0.0 
3845.0 3965.4 4025.5 3995.5 3953.3 3911.2 3814.9 3718.7 3622.4 3550.2 3502.0 3447.9 3363.6 3225.2 3068.8 2894.3 2707.8 2551.3 2431.0 
2370.8 2388.8 2406.9 2382.8 2310.6 2178.2 2021.8 1877.4 1733.0 1522.4 1287.7 1113.2 914.6 728.1 499.4 264.8 48.1 0.0 
3845.0 3971.4 4007.5 3989.4 3923.2 3851.0 3760.8 3676.5 3610.3 3586.3 3550.2 3465.9 3357.6 3153.0 2948.5 2707.8 2503.2 2352.7 2274.5 
2238.4 2244.4 2208.3 2154.2 2045.9 1895.4 1769.1 1642.7 1510.3 1323.8 1197.4 1071.1 908.6 698.0 493.4 270.8 54.2 0.0 
3845.0 3959.3 4007.5 3929.3 3899.2 3833.0 3736.7 3646.5 3598.3 3592.3 3562.2 3484.0 3279.4 3074.8 2804.0 2563.3 2358.8 2214.3 2154.2 
2136.1 2069.9 1979.7 1889.4 1751.0 1624.7 1498.3 1371.9 1215.5 1089.1 974.8 878.5 734.1 553.6 409.2 222.6 60.2 0.0 
3845.0 3971.4 3977.4 3929.3 3875.1 3802.9 3730.7 3640.4 3634.4 3616.4 3562.2 3465.9 3261.3 3002.6 2719.8 2479.1 2292.6 2172.2 2094.0 
2039.8 1919.5 1799.2 1696.9 1588.6 1450.2 1329.8 1209.5 1083.1 980.8 932.7 902.6 722.1 505.4 355.0 168.5 30.1 0.0 
3845.0 3959.3 4025.5 3941.3 3881.1 3802.9 3754.8 3688.6 3634.4 3640.4 3574.2 3472.0 3273.4 3026.7 2725.8 2467.1 2328.7 2196.3 2088.0 
2033.8 1895.4 1775.1 1672.8 1570.5 1438.1 1311.8 1185.4 1065.1 974.8 926.7 902.6 637.8 475.4 337.0 174.5 18.1 0.0 
